Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 12306C-C00 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.440 | |
| Inside diameter MM | 11.176 | |
| Product material | BRASS | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029580 |
