
Weatherhead by Danfoss
12312C-612
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12312C-612
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Weatherhead by Danfoss | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 1.16 in | |
| Inside diameter | .62 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.44 in | |
| Product Length/Depth | 2.09 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.762 in³ | |
| Product Weight | .32 lb | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Trade Name | None | |
| UPC | 639789307835 |