123AL00043A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL02058A
123AL00043A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Control Special Features | None | |
| Controller Type | Pressure Compensator | |
| Design code | A | |
| Destroke Valve | No | |
| Displacement | 63.1 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-Ring Port - Bottom (Top Plugged) | |
| Flow Compensator Setting | 0 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Identification | None | |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) | |
| Input shaft | SAE J744-32-1, SAE C, Straight Keyed | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 2200 RPM | |
| Input Speed At 1.0 Bar Absolute | 2500 RPM | |
| Main Port Size & Location | Side | |
| Maximum Case Pressure | 7 Psi | |
| Maximum Input Power | 42 kW | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM063ER09ES02AAA21000000A0A | |
| Noise | 73 dB | |
| Paint | Blue | |
| Pressure Compensator Setting | 206 bar | |
| Product Height | 7.85 in | |
| Product Length/Depth | 11.5 in | |
| Product Volume | 902.75 in³ | |
| Product Weight | 77 lb | |
| Product Width | 10 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Torque Control Setting | None | |
| Valve Plate | Industrial | |
| Vsd ready | No |