123AL00066A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL00086A
123AL00066A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment | |
| Auxiliary Mounting | SAE A, 2-Bolt, 9T Spline | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Controller Type | Pressure Compensator | |
| Design code | A | |
| Displacement | 106.5 cm³/rev | |
| Flow Compensator Setting | 0 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Identification | None | |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) | |
| Input shaft | SAE J744-32-1, SAE C, Straight Keyed | |
| Main Port Size & Location | Side | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM106ER09ES02AAA0700000AA0A | |
| Paint | Blue | |
| Pressure Compensator Setting | 66 bar | |
| Product Height | 8.46 in | |
| Product Length/Depth | 12.7 in | |
| Product Volume | 1007.806 in³ | |
| Product Weight | 150 lb | |
| Product Width | 9.38 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Torque Control Setting | None | |
| Valve Plate | Industrial | |
| Vsd ready | No |