123AL00070A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
123AL00070A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 9100 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Controller Type | Industrial Control Pressure and Flow Compensated | |
| Design code | A | |
| Displacement | 63.1 cm³/rev | |
| End Cover Material | Ductile Iron | |
| Feature | 50% less noiseOutstanding performancePro-FX ready | |
| Flow Compensator Setting | 20 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Housing material | Cast Iron | |
| Identification | None | |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) | |
| Input shaft | SAE J744-32-1, SAE C, Straight Keyed | |
| Input Speed - Maximum | 2500 RPM | |
| Input Speed - Minimum | 150 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 2200 RPM | |
| Input Speed At 1.0 Bar Absolute | 2500 RPM | |
| Main Port Size & Location | Side | |
| Maximum Case Pressure | 280 bar | |
| Maximum Input Power | 42 kW | |
| Maximum Input Torque | 228 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM063ER09ES02AAE00200000A0A | |
| Noise | 73 dB | |
| Nominal Pressure Rating | 230 bar | |
| Paint | Blue | |
| Peak Pressure Rating | 280 bar | |
| Pressure Compensator Setting | 0 bar | |
| Product Height | 7.85 in | |
| Product Length/Depth | 13.7 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 1075.45 in³ | |
| Product Weight | 79 lb | |
| Product Width | 10 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Sub-brand | None | |
| Theoretical Flow At Rated Speed | 111 l/min | |
| Torque Control Setting | None | |
| Trade Name | PVM Series | |
| Valve Plate | Industrial | |
| Vsd ready | Yes |