123AL00316A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
123AL00316A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 22000 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Controller Type | Pressure Compensator | |
| Design code | A | |
| Displacement | 18 cm³/rev | |
| Flow Compensator Setting | 0 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Identification | None | |
| Input Mounting Flange | SAE J744-82-2 (A 2-Bolt) | |
| Input shaft | SAE J744-16-4, SAE A, 9T Spline | |
| Input Speed - Maximum | 2800 RPM | |
| Input Speed - Minimum | 150 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 2600 RPM | |
| Input Speed At 1.0 Bar Absolute | 2800 RPM | |
| Main Port Size & Location | Side | |
| Maximum Input Power | 16 kW | |
| Maximum Input Torque | 84 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM018ER03AS01AAA07000000A0A | |
| Noise | 64 dB | |
| Nominal Pressure Rating | 315 bar | |
| Paint | Blue | |
| Peak Pressure Rating | 350 bar | |
| Pressure Compensator Setting | 70 bar | |
| Product Height | 6.45 in | |
| Product Length/Depth | 9.98 in | |
| Product Volume | 364.34 in³ | |
| Product Weight | 33 lb | |
| Product Width | 5.66 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Theoretical Flow At Rated Speed | 31 l/min | |
| Torque Control Setting | None | |
| Valve Plate | Mobile Equipment Speed | |
| Vsd ready | Yes |