123AL00323A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL00321A
123AL00323A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 9000 hour | |
| Code Title | Variable Displacement | |
| Controller Type | Industrial Control Pressure and Flow Compensated | |
| Design code | A | |
| Displacement | 81 cm³/rev | |
| Flow Compensator Setting | 20 bar | |
| Fluid compatibility | SAE J183 FEB80 | |
| Input Mounting Flange | SAE J744-127-4 (C, 4-Bolt) | |
| Input shaft | SAE J744-32-1, SAE C, Straight Keyed | |
| Input Speed - Maximum | 2400 RPM | |
| Input Speed - Minimum | 150 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 1900 RPM | |
| Input Speed At 1.0 Bar Absolute | 2400 RPM | |
| Main Port Size & Location | Side | |
| Maximum Input Power | 56 kW | |
| Maximum Input Torque | 286 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM081ER09GS02AAE00200000A0A | |
| Noise | 74 dB | |
| Nominal Pressure Rating | 230 bar | |
| Peak Pressure Rating | 280 bar | |
| Pressure Compensator Setting | 0 bar | |
| Product Height | 8.66 in | |
| Product Length/Depth | 15.38 in | |
| Product Volume | 1603.617 in³ | |
| Product Weight | 99 lb | |
| Product Width | 12.04 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Theoretical Flow At Rated Speed | 139 l/min | |
| Torque Control Setting | None | |
| Valve Plate | Mobile Equipment Speed | |
| Vsd ready | Yes |