123AL00473A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL02105A
123AL00473A
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice |
| Design code | A |
| Displacement | 141 cm³/rev |
| Flow Compensator Setting | 19 bar |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Identification | None |
| Input Mounting Flange | SAE J744-127-4 (C, 4-Bolt) |
| Input shaft | SAE J744-32-4, SAE C, 14T Spline |
| Main Port Size & Location | Side |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM141ML11GS02AAC2320000000A |
| Paint | None |
| Pressure Compensator Setting | 227 bar |
| Product Height | 8.34 in |
| Product Length/Depth | 13.63 in |
| Product Volume | 998.059 in³ |
| Product Weight | 150 lb |
| Product Width | 8.78 in |
| Shaft rotation | Left |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Torque Control Setting | None |
| Valve Plate | Mobile Equipment Speed |
| Vsd ready | No |