123AL00654A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL02390A
123AL00654A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining machinery|Injection molding machines|Metal forming machines|Oil and Gas Equipment|Conveyor lines|Primary metals|Metal cutting equipment | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Controller Type | Industrial Control Pressure and Flow Compensated | |
| Design code | A | |
| Displacement | 141 cm³/rev | |
| Flow Compensator Setting | 19 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Identification | None | |
| Input Mounting Flange | SAE J744-152-4 (D, 4-Bolt) | |
| Input shaft | SAE J744-44-1, SAE D, Straight Keyed | |
| Main Port Size & Location | Side | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM141ER13JS02AAE00200000A0A | |
| Paint | Blue | |
| Pressure Compensator Setting | 0 bar | |
| Product Height | 8.34 in | |
| Product Length/Depth | 13.63 in | |
| Product Volume | 998.059 in³ | |
| Product Width | 8.78 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Torque Control Setting | None | |
| Valve Plate | Industrial | |
| Vsd ready | No |