123AL00737A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
123AL00737A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 14000 hour | |
| Code Title | Variable Displacement | |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice | |
| Design code | A | |
| Displacement | 131.1 cm³/rev | |
| Flow Compensator Setting | 20 bar | |
| Fluid compatibility | SAE J183 FEB80 | |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) | |
| Input shaft | SAE J744-32-4, SAE C, 14T Spline | |
| Input Speed - Maximum | 2000 RPM | |
| Input Speed - Minimum | 150 RPM | |
| Input Speed - Rated | 2000 RPM | |
| Input Speed At 0.8 Bar Absolute | 1600 RPM | |
| Input Speed At 1.0 Bar Absolute | 2000 RPM | |
| Main Port Size & Location | Side | |
| Maximum Input Power | 113 kW | |
| Maximum Input Torque | 596 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM131ML11ES02ABC23200000A0A | |
| Noise | 79 dB | |
| Nominal Pressure Rating | 315 bar | |
| Peak Pressure Rating | 350 bar | |
| Pressure Compensator Setting | 230 bar | |
| Product Height | 9.87 in | |
| Product Length/Depth | 16.98 in | |
| Product Volume | 1600.509 in³ | |
| Product Weight | 145 lb | |
| Product Width | 9.55 in | |
| Shaft rotation | Left | |
| Special features | Double Shaft Seal, Two Way | |
| Theoretical Flow At Rated Speed | 233 l/min | |
| Torque Control Setting | None | |
| Valve Plate | Mobile Equipment Speed | |
| Vsd ready | Yes |