123AL00888A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
123AL00888A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 18 cm³/rev | |
| Input Mounting Flange | SAE J744-82-2 (A 2-Bolt) | |
| Main Port Size & Location | Side | |
| Model Code | PVM018ML03AS01AAC28110000A0A | |
| Product Weight | 33 lb |