123AL00910A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 123AL00563A
123AL00910A
Product specifications
Characteristic | Value |
|---|---|
| Displacement | 131.1 cm³/rev |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) |
| Main Port Size & Location | Side |
| Model Code | PVM131ER09ES02AAA0700000EA0A |
| Product Weight | 145 lb |