Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.270 | |
| A dimension MM | 57.780 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-12B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hose cut off factor IN | 0.330 | |
| Hose cut off factor MM | 8.382 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.540 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 2.270 | |
| Product length mm | 57.658 | |
| Product material | BRASS | Brass |
| Product width in | 0.970 | |
| Product width mm | 24.638 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
