Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.270 | |
| A dimension MM | 57.780 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.490 | |
| Hose cut off factor MM | 12.446 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 2.270 | |
| Product length mm | 57.658 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.970 | |
| Product width mm | 24.638 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
