Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.136 | |
| A dimension MM | 54.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.690 | |
| Hose cut off factor MM | 17.526 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.890 | |
| Inside diameter MM | 22.606 | |
| Product height in | 1.200 | |
| Product height mm | 30.480 | |
| Product length in | 2.140 | |
| Product length mm | 54.356 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
