Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.315 | |
| A dimension MM | 33.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.320 | |
| Hose cut off factor MM | 8.128 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.370 | |
| Product height mm | 9.398 | |
| Product length in | 1.320 | |
| Product length mm | 33.528 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.370 | |
| Product width mm | 9.398 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
