Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.479 | |
| A dimension MM | 37.560 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.294 | |
| Inside diameter MM | 7.460 | |
| Product height in | 0.553 | |
| Product height mm | 14.058 | |
| Product length in | 1.479 | |
| Product length mm | 37.566 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.553 | |
| Product width mm | 14.058 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164650 |
