Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.500 | |
| A dimension MM | 38.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-8-6S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hose cut off factor IN | 0.310 | |
| Hose cut off factor MM | 7.874 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.300 | |
| Inside diameter MM | 7.620 | |
| Product height in | 0.660 | |
| Product height mm | 16.764 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.660 | |
| Product width mm | 16.764 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |