Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.820 | |
| A dimension MM | 46.380 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1241-8B | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.414 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hose cut off factor IN | 0.230 | |
| Hose cut off factor MM | 5.842 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.660 | |
| Product height mm | 16.764 | |
| Product length in | 1.820 | |
| Product length mm | 46.228 | |
| Product material | BRASS | Brass |
| Product width in | 0.660 | |
| Product width mm | 16.764 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135919 |
