Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
124264
HAND WHEEL
124264
Where to buy
Export PDF
Tools
Add to comparison
124264
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
0.500
Product length mm
12.700
Product width in
2.000
Product width mm
50.800