125
Model code: SPV2/070--L3Z-PS183-B1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
125
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End type 1 | NPTF | |
| Finish/plating | Nylon 6 Fiber Reinforced | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.59 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product material | Plastic | |
| Product Weight | .018 lb | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 | |
| UPC | 757522646659 | |
| Working pressure | 25 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -50 °F |