SPRING, RETURN
1250-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1250-12
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 233,532 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,80 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 24,0792 mm |
| Spring, Length Test | 15,6210 mm |
| Spring, Length unloaded | 41,2750 mm |
| Spring, Outside Diameter | 29,4132 mm |
| Spring, Rate | 9,107 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6670 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |