Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.985 | |
| A dimension MM | 50.419 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-10-8S | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.310 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.902 | |
| Hose cut off factor MM | 22.919 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product height in | 0.781 | |
| Product height mm | 19.837 | |
| Product length in | 1.985 | |
| Product length mm | 50.419 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.781 | |
| Product width mm | 19.837 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |