Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.094 | |
| A dimension MM | 53.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.481 | |
| Inside diameter MM | 12.220 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 2.090 | |
| Product length mm | 53.086 | |
| Product material | BRASS | Brass |
| Product width in | 0.780 | |
| Product width mm | 19.812 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
