Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.406 | |
| A dimension MM | 61.110 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-12S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | 1503 | 1503 |
| Compatible tube OD IN | 1.20 | |
| Compatible tube OD MM | 30.480 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.400 | |
| Product height in | 0.960 | |
| Product height mm | 24.384 | |
| Product length in | 2.410 | |
| Product length mm | 61.214 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.960 | |
| Product width mm | 24.384 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 1.200 | |
| Tube OD 1 MM | 30.480 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122544 |