Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.136 | |
| A dimension MM | 54.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Compatible hoses | 1503 | 1503 |
| Compatible tube OD IN | 1.00 | |
| Compatible tube OD MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.808 | |
| Inside diameter MM | 20.520 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.140 | |
| Product length mm | 54.356 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 1.000 | |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122551 |