Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.359 | |
| A dimension MM | 59.918 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-20B | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.560 | |
| End connection hex size MM | 39.624 | |
| End size 1 | -20 | -20 |
| End size 2 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.750 | |
| Hose cut off factor MM | 19.050 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.416 | |
| Product height in | 1.528 | |
| Product height mm | 38.811 | |
| Product length in | 2.359 | |
| Product length mm | 59.919 | |
| Product material | BRASS | Brass |
| Product width in | 1.528 | |
| Product width mm | 38.811 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
