Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.359 | |
| A dimension MM | 59.920 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-20S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Compatible hoses | 1503 | 1503 |
| Compatible tube OD IN | 1.25 | |
| Compatible tube OD MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.042 | |
| Inside diameter MM | 26.460 | |
| Product height in | 1.530 | |
| Product height mm | 38.862 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |