Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.493 | |
| A dimension MM | 63.320 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-24S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Compatible hoses | 1503 | 1503 |
| Compatible tube OD IN | 1.50 | |
| Compatible tube OD MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.276 | |
| Inside diameter MM | 32.420 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 2.490 | |
| Product length mm | 63.246 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 1.500 | |
| Tube OD 1 MM | 38.100 |