Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.056 | |
| A dimension MM | 77.620 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-32B | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.910 | |
| Hose cut off factor MM | 23.114 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product height in | 2.235 | |
| Product height mm | 56.769 | |
| Product length in | 3.056 | |
| Product length mm | 77.622 | |
| Product material | BRASS | Brass |
| Product width in | 2.235 | |
| Product width mm | 56.770 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
