Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.056 | |
| A dimension MM | 77.620 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 46.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 245-258 LB-FT(334-352 NM) | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.745 | |
| Inside diameter MM | 44.330 | |
| Product height in | 2.240 | |
| Product height mm | 56.896 | |
| Product length in | 3.060 | |
| Product length mm | 77.724 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.240 | |
| Product width mm | 56.896 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
