Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.344 | |
| A dimension MM | 84.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1251-40S | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Compatible hoses | 2651 | 2651 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.199 | |
| Inside diameter MM | 55.860 | |
| Product height in | 2.894 | |
| Product height mm | 73.530 | |
| Product length in | 3.344 | |
| Product length mm | 84.940 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.894 | |
| Product width mm | 73.530 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |