Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.297 | |
| A dimension MM | 32.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-4B | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.627 | |
| Hose cut off factor MM | 15.940 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.175 | |
| Inside diameter MM | 4.440 | |
| Product height in | 0.372 | |
| Product height mm | 9.449 | |
| Product length in | 1.297 | |
| Product length mm | 32.944 | |
| Product material | BRASS | Brass |
| Product width in | 0.372 | |
| Product width mm | 9.449 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
