Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.297 | |
| A dimension MM | 32.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Compatible hoses | 1503 | 1503 |
| Compatible tube OD IN | 0.25 | |
| Compatible tube OD MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.490 | |
| Hose cut off factor MM | 12.446 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.370 | |
| Product height mm | 9.398 | |
| Product length in | 1.300 | |
| Product length mm | 33.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.370 | |
| Product width mm | 9.398 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 0.250 | |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122568 |
