Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.438 | |
| A dimension MM | 36.525 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-5B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.680 | |
| Hose cut off factor MM | 17.525 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.237 | |
| Inside diameter MM | 6.019 | |
| Product height in | 0.433 | |
| Product height mm | 10.998 | |
| Product length in | 1.438 | |
| Product length mm | 36.525 | |
| Product material | BRASS | Brass |
| Product width in | 0.433 | |
| Product width mm | 10.998 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
