Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.438 | |
| A dimension MM | 36.520 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-5S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.478 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.842 | |
| Product height in | 0.430 | |
| Product height mm | 10.922 | |
| Product length in | 1.440 | |
| Product length mm | 36.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.430 | |
| Product width mm | 10.922 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
