Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.510 | |
| A dimension MM | 38.510 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-6T | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.610 | |
| Hose cut off factor MM | 15.510 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.300 | |
| Inside diameter MM | 7.620 | |
| Product height in | 0.493 | |
| Product height mm | 12.522 | |
| Product length in | 1.516 | |
| Product length mm | 38.506 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.493 | |
| Product width mm | 12.522 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
