Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.938 | |
| A dimension MM | 49.230 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-8B | |
| Compatible hose ID IN | 0.440 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.857 | |
| Hose cut off factor MM | 21.780 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.663 | |
| Product height mm | 16.840 | |
| Product length in | 1.938 | |
| Product length mm | 49.225 | |
| Product material | BRASS | Brass |
| Product width in | 0.663 | |
| Product width mm | 16.840 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
