Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.938 | |
| A dimension MM | 49.230 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1251-8S | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Compatible hoses | H069H166H169H229H366 | H069H166 H169H229H366 |
| Compatible tube OD IN | 0.50 | |
| Compatible tube OD MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.388 | |
| Inside diameter MM | 9.860 | |
| Product height in | 0.660 | |
| Product height mm | 16.764 | |
| Product length in | 1.940 | |
| Product length mm | 49.276 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.660 | |
| Product width mm | 16.764 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Tube OD 1 IN | 0.500 | |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122575 |