Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.075 | |
| A dimension MM | 78.105 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-12-12B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.280 | |
| Hose cut off factor MM | 32.512 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 3.075 | |
| Product length mm | 78.105 | |
| Product material | BRASS | Brass |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
