Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 73.900 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-16-16B | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 5 IN | 1.375 | |
| Hex size 5 MM | 34.9 | |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.338 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.8000 | |
| Inside diameter MM | 20.3200 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 2.909 | |
| Product length mm | 73.900 | |
| Product material | BRASS | Brass |
| Product serial name | 1252 | 1252 |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |
