Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.190 | |
| A dimension MM | 81.050 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-16-20S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.580 | |
| Hose cut off factor MM | 40.132 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.940 | |
| Inside diameter MM | 23.876 | |
| Product height in | 1.501 | |
| Product height mm | 38.125 | |
| Product length in | 3.191 | |
| Product length mm | 81.051 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.501 | |
| Product width mm | 38.125 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |
![Hose Fittings 259-1252-24-24 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213785%2FID432878103948-0101_preview.jpg&w=1920&q=75)