Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.552 | |
| A dimension MM | 39.420 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.438 | |
| Backup hex size MM | 11.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-2-4B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.440 | |
| End connection hex size MM | 11.176 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 5 IN | 0.438 | |
| Hex size 5 MM | 11.1 | |
| Hose cut off factor IN | 0.990 | |
| Hose cut off factor MM | 25.146 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1700 | |
| Inside diameter MM | 4.3180 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.438 | |
| Product height mm | 11.113 | |
| Product length in | 1.552 | |
| Product length mm | 39.420 | |
| Product material | BRASS | Brass |
| Product serial name | 1252 | 1252 |
| Product width in | 0.438 | |
| Product width mm | 11.113 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
