Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.552 | |
| A dimension MM | 39.420 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.438 | |
| Backup hex size MM | 11.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-2-4S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.438 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.882 | |
| Hose cut off factor MM | 22.420 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.172 | |
| Inside diameter MM | 4.368 | |
| Product height in | 0.478 | |
| Product height mm | 12.141 | |
| Product length in | 1.552 | |
| Product length mm | 39.421 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.478 | |
| Product width mm | 12.141 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |