Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.662 | |
| A dimension MM | 42.214 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-2-5T | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.913 | |
| Hose cut off factor MM | 23.214 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.234 | |
| Inside diameter MM | 5.943 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 1.662 | |
| Product length mm | 42.215 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |