Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.456 | |
| A dimension MM | 87.790 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-24-24B | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.790 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.286 | |
| Inside diameter MM | 32.660 | |
| Product height in | 2.184 | |
| Product height mm | 55.474 | |
| Product length in | 3.456 | |
| Product length mm | 87.790 | |
| Product material | BRASS | Brass |
| Product width in | 2.184 | |
| Product width mm | 55.474 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 1/2-11 1/2 NPTF | 1 1/2-11 1/2 NPTF |
