Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.739 | |
| A dimension MM | 44.170 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-4-4B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.224 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 0.840 | |
| Hose cut off factor MM | 21.336 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.614 | |
| Product height mm | 15.596 | |
| Product length in | 1.739 | |
| Product length mm | 44.170 | |
| Product material | BRASS | Brass |
| Product width in | 0.614 | |
| Product width mm | 15.596 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
