Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.849 | |
| A dimension MM | 46.964 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-4-5S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.874 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.224 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.100 | |
| Hose cut off factor MM | 27.940 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.842 | |
| Product height in | 0.614 | |
| Product height mm | 15.596 | |
| Product length in | 1.849 | |
| Product length mm | 46.965 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.614 | |
| Product width mm | 15.596 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
![Hose Fittings 259-1252-24-24 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213785%2FID432878103948-0101_preview.jpg&w=1920&q=75)