Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.942 | |
| A dimension MM | 49.326 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.000 | |
| Catalog Item | 1252-6-6B | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.036 | |
| Hose cut off factor MM | 26.326 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.297 | |
| Inside diameter MM | 7.543 | |
| Product height in | 0.751 | |
| Product height mm | 19.075 | |
| Product length in | 1.942 | |
| Product length mm | 49.327 | |
| Product material | BRASS | Brass |
| Product width in | 0.751 | |
| Product width mm | 19.075 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |