Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.312 | |
| A dimension MM | 58.720 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1252-6-8S | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.940 | |
| Hose cut off factor MM | 23.876 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 0.820 | |
| Product height mm | 20.828 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.820 | |
| Product width mm | 20.828 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 3/8-18 NPT | 3/8-18 NPT |
![Hose Fittings 259-1252-24-24 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213785%2FID432878103948-0101_preview.jpg&w=1920&q=75)